Fiber Coupler, Multimode, Connectorized Fiber Positioner

The F-91-C1-T Multimode Fiber Coupler Sub-Assembly is the top half of Newport’s F-915 Single-Mode Fiber Coupler and is useful for connectorized multimode fiber coupling. It has high-resolution 100 TPI adjustment screws for smooth XY adjustment. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. Rotational motion about the fiber axis is achieved by rotating the FPH-CA Series Fiber Chucks (sold separately) which are graduated in 15° increments. This sub-assembly can be used for single-mode fiber coupling when mounted on the F-91TS Tilt Stage, forming an assembly identical to our F-91-C1 Single-Mode Fiber Couplers. Since the tilt stage is common to all three couplers in this family, it is easy to convert from one type of coupler to another by swapping the bracket/fiber positioner assembly.
Specifications
- Fiber TypeConnectorized Multimode
- Axes of TravelXYZθZ
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±3.2 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH-CAx Fiber Chuck Required
- Optical Axis Height38.1 mm
Resources & Downloads
Other
F-91-C1-T RoHS Certificate(283.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | In Stock | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | |||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-915TFiber Coupler, Multimode, Bare Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916TFiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916Fiber Coupler, Six-Axis, Bare Polarization Maintaining Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91TSFiber Coupler, Multimode, Tilt Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















