FPH Fiber Chucks and Holders are designed to terminate bare optical fibers and provide precise coupling and mounting within optical systems. Compatible strain relief boots and fiber clamps are also available.
- Chucks and accessories for coupling bare or connectorized fibers
- Holders available for multiple coupling mechanisms, including SMA
- Securely hold optical fibers from 80 µm to 1 mm diameter
- Remove and replace fibers repeatedly without damage See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CCompact Cable Clamp, FPH Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | In Stock | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | 4 Weeks | ||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | In Stock | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-.175Optical Fiber Chuck, Photonic Crystal Fiber |
Features
Fiber Chucks for 80 µm to 1 mm Diameter Bare Fibers
Fiber chucks in this series are made to easily attach and terminate bare optical fibers for mounting and coupling to optical systems. Models FPH-S and FPH-S-2.5 hold 80 to 200 µm diameter optical fibers using a unique, stress free spring-leaf assembly. FPH-J is a Teflon lined chuck for optical fibers 125 to 250 µm in diameter. Model FPH-DJ is a Delrin-Jawed chuck, suitable for larger fibers between 300 µm to 1 mm diameter.
Accessories for Optimal Fiber Coupling
A strain relief boot, model FPH-SR, is available to provide support between a bare fiber and the terminating chuck. Once connectorized, the FPH-C Cable Clamp is compatible with FPH Series chucks and holders. It slips over the end of the fiber holder to grip the cable and relieve any stress applied to the fiber by the weight of the cable.