Fiber Holder, 80–200 micron Fiber, Extended

The FPH-S-2.5 Extended Optical Fiber Holder holds 80-200 micron diameter optical fibers using a unique, stressless spring-leaf assembly and is a longer version of the FPH-S.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CCompact Cable Clamp, FPH Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SRStrain Relief, Bare Fiber, Delrin Jaws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SAOptical Fiber, Singlemode, 488-633 nm, 0.10-0.14 NA | In Stock | ||||
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MLDMultimode Fiber, Graded Index, 850/1300 nm, 0.29 NA, 100 µm Core | In Stock | ||||
![]() | F-MSDMultimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core. | In Stock | ||||
![]() | F-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-ADPTAdaptor, Raises 561 Stage to 562 Height, 0.75 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SRStrain Relief, Bare Fiber, Delrin Jaws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |


















