Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Multimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core.

Specifications

  • Index Profile
    Graded
  • Fiber Type
    Multimode
  • Core Diameter
    50 ±2.5 µm
  • Cladding Diameter
    125 ±2 µm
  • Coating Diameter
    245 ±10 µm
  • Operating Wavelength
    850/1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2.3/0.6 dB/km @850/1300 nm
  • Bandwidth
    600 MHz-km @850/1300 nm
  • Numerical Aperture
    0.2
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Graded Index Multimode FibersF-MSD-TMultimode Fiber, Graded Index, High Temp, 850/1300nm, 0.20 NA, 50µm Core.
In Stock
$8.90/meter

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Mode ScramblerFM-1Fiber Mode Scrambler, Knob Control, Graduated Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,140