Multimode Fiber, Graded Index, High Temp, 850/1300nm, 0.20 NA, 50µm Core.

The F-MSD-T (Mfg. P/N: BF04433) High Temperature Graded-index multi-mode fiber optic cable is optimized for transmission at 850 and 1300 nm. It has a 50 μm core and 125 μm cladding diameter, a 0.2 NA, and features large bandwidth and low attenuation. The polyimide buffer coating applied to this fiber extends it's upper operating range to +375°C and increases it's chemical and abrasion resistance, enabling their use in harsher environments.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Large Temperature Range of Operation
These Standard Communication Grade multimode fibers have a 250 µm acrylate buffer coating, allowing continuous operation in the -65°C to +135°C temperature range. High-temperature, multi-mode communication grade fibers are also available. The polyimide buffer coating applied to these fibers extends their upper operating range to +375°C and increases their chemical and abrasion resistance, enabling their use in harsher environments. High-temperature fibers are identified by the -T suffix in their model number.
Large Bandwidth with Low Attenuation
Utilizing a graded-index design, these multimode fibers demonstrate a large bandwidth of operation while providing low attenuation. The graded-index design also provides a significant decrease in modal dispersion when compared to step-index fibers.
Standard and Custom Patch Cables Available
Standard patch cables are available in several standard lengths with FC, ST, and SMA connectors. If you need custom configuration, please use our custom patch configurator model: F-PATCH-CUSTOM
Specifications
- Index ProfileGraded
- Fiber TypeMultimode
- Core Diameter50 ±3 µm
- Cladding Diameter125 ±2 µm
- Coating Diameter155 ±5 µm
- Operating Wavelength850/1300 nm
- Maximum Attenuation3.2/1.2 dB/km @850/1300 nm
- Bandwidth400 MHz-km @850/1300 nm
- Numerical Aperture0.2
- Proof Test100 kpsi

Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MSDMultimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core. |