Gimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis

The 561-GM Gimbal Fiber Chuck Positioner is designed to hold 0.25 inch (6.35 mm) diameter fiber chucks. Rotation of 360° in θx and Tilt of ±5° in θYθZ with sensitivity of 2° in θX and 12 arc sec in θYθZ can be obtained. It comes with an FPH-S bare fiber chuck.
Specifications
- Angular RangeθYθZ: ±5°
θX: 360° - SensitivityθYθZ:12 arc sec
θX: 2° - MaterialSteel

Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-USTFixed Platform, Universal Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-ADPTAdaptor, Raises 561 Stage to 562 Height, 0.75 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-MMOptical Module Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TSFixed Platform, Narrow Profile T-Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-TILTTilt Platform, Two Axis, Right-Handed, 562 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GONGoniometer, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-TILTTilt Platform, Two Axis, Right-Handed, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-ADPTAdaptor, Raises 561 Stage to 562 Height, 0.75 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















