Fiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series

The FPR1-C1A Fiber Optic Positioners provides four degrees of precision positioning for connectorized standard or polarization-preserving fibers. We’ve improved these mounts by adding high-resolution 100 TPI adjustment screws and including new larger diameter knobs with an integral hex hole for smooth adjustment with increased sensitivity. Fibers are aligned in four axes (XYZθZ). Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. Rotational motion about the fiber axis is achieved by rotating the FPH-CA Series Fiber Chucks (sold separately) which are graduated in 15° increments. The FPR1-C1A incorporates our new zero-free play XY mechanism ensuring accurate positioning and enhanced long-term stability, reducing drift over both time and temperature. New independent locks for each axis of translation and rotation securely lock the mechanism, not just the actuator screws, maintaining stable alignment. Engaging or disengaging each lock on these models has negligible influence on the other axes. All FP Series Fiber Optic Positioners have threaded holes in their base for post mounting.
Precision Control for Bare or Connectorized Fibers
FP Series Fiber Optic Positioners provide three- to six-axis precision positioning with an 80 TPI adjustment screw for Z positioning and 100 TPI screws for all other axes. The XY range of motion for these positioners is ±0.063 in. (±1.6 mm), and the Z range is ±0.14 in. (±3.6 mm) or ±0.125 (±3.2 mm), depending on the model.
Three- and five-axis positioners are available for bare fibers (models FP-1A and FP-2A). For bare polarization-preserving fibers, models FPR-1A and FPR-2A support the same bare fiber chucks as FP-1A and FP-2A do and also include an additional rotational positioning about the fiber axis.
For connectorized fibers, models FPR1-C1A and FPR2-C1A provide four- and six-axis positioning control, respectively. As the models for connectorized fibers feature rotational control about the fiber axis, they are suitable for polarization-preserving fibers as well.
A single positioner supports multiple chuck styles, all available separately from the Fiber Chucks and Holders family.
Positioners Lock Motion for Stable Alignment
All bare fiber positioners feature position locks for X and Y axes.
The connectorized fiber positioners FPR1-C1A and FPR2-C1A incorporate zero-free play XY mechanism to ensure accurate positioning and better long-term stability, reducing drift over both time and temperature. Independent locks for each axis of motion securely lock the mechanism, not just the actuator screws, maintaining stable optical alignment. Engaging or disengaging each lock has negligible influence on the other axes.
Specifications
- Axes of TravelX, Y, Z, θz
- Fiber TypeConnectorized
- Travel RangeX,Y: ±1.6 mm
Z: ±3.2 mm - Optical Axis Height25.4 mm
- Angular Rangeθz: 360°
- SensitivityX,Y: 0.75 µm
Z: 1 µm
Resources & Downloads
Other
MKS EU ROHS3 - FP & FPR Series(219.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP-1AFiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-2AFiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | |||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | |||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-ZVertical Linear Stage, Dovetail, 3 mm Travel, 25 x 25 mm Platform, M2 and M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |





















