Fiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ

Precision Control for Bare or Connectorized Fibers
FP Series Fiber Optic Positioners provide three- to six-axis precision positioning with an 80 TPI adjustment screw for Z positioning and 100 TPI screws for all other axes. The XY range of motion for these positioners is ±0.063 in. (±1.6 mm), and the Z range is ±0.14 in. (±3.6 mm) or ±0.125 (±3.2 mm), depending on the model.
Three- and five-axis positioners are available for bare fibers (models FP-1A and FP-2A). For bare polarization-preserving fibers, models FPR-1A and FPR-2A support the same bare fiber chucks as FP-1A and FP-2A do and also include an additional rotational positioning about the fiber axis.
For connectorized fibers, models FPR1-C1A and FPR2-C1A provide four- and six-axis positioning control, respectively. As the models for connectorized fibers feature rotational control about the fiber axis, they are suitable for polarization-preserving fibers as well.
A single positioner supports multiple chuck styles, all available separately from the Fiber Chucks and Holders family.
Positioners Lock Motion for Stable Alignment
All bare fiber positioners feature position locks for X and Y axes.
The connectorized fiber positioners FPR1-C1A and FPR2-C1A incorporate zero-free play XY mechanism to ensure accurate positioning and better long-term stability, reducing drift over both time and temperature. Independent locks for each axis of motion securely lock the mechanism, not just the actuator screws, maintaining stable optical alignment. Engaging or disengaging each lock has negligible influence on the other axes.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- Fiber TypeBare
- Travel RangeX,Y: ±1.6 mm
Z: ±3.6 mm - Optical Axis Height25.4 mm
- Angular Rangeθx,θy: ±3°
- SensitivityX,Y: 0.75 µm
Z: 1 µm
θx,θy: 3.8 arc sec
Resources & Downloads
Other
MKS EU ROHS3 - FP & FPR Series(219.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9016NFFive-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR2-C1AFiber Optic Positioner, XYZθxθyθz, Connectorized, FPH-CA Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













