Fiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ

The FPR-1A Fiber Optic Positioner provides four degrees of precision positioning for bare polarization-preserving fibers. We’ve improved these mounts by adding high-resolution 100 TPI adjustment screws and including new larger diameter knobs with an integral hex hole for smooth adjustment with increased sensitivity. Fibers are aligned in four axes (XYZθZ) using the FPR-1A. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. The graduated dial holds the fiber chuck and may rotate a full 360° about the fiber axis for aligning polarization-preserving fibers. The FPR-1A includes a position lock for the XY-axes. The FPR-1A is compatible with FPH-S, FPH-S-2.5, FPH-J, or FPH-DJ chucks for bare fibers, which must be ordered separately. All FP Series Fiber Optic Positioners have threaded holes in their base for post mounting.
Precision Control for Bare or Connectorized Fibers
FP Series Fiber Optic Positioners provide three- to six-axis precision positioning with an 80 TPI adjustment screw for Z positioning and 100 TPI screws for all other axes. The XY range of motion for these positioners is ±0.063 in. (±1.6 mm), and the Z range is ±0.14 in. (±3.6 mm) or ±0.125 (±3.2 mm), depending on the model.
Three- and five-axis positioners are available for bare fibers (models FP-1A and FP-2A). For bare polarization-preserving fibers, models FPR-1A and FPR-2A support the same bare fiber chucks as FP-1A and FP-2A do and also include an additional rotational positioning about the fiber axis.
For connectorized fibers, models FPR1-C1A and FPR2-C1A provide four- and six-axis positioning control, respectively. As the models for connectorized fibers feature rotational control about the fiber axis, they are suitable for polarization-preserving fibers as well.
A single positioner supports multiple chuck styles, all available separately from the Fiber Chucks and Holders family.
Positioners Lock Motion for Stable Alignment
All bare fiber positioners feature position locks for X and Y axes.
The connectorized fiber positioners FPR1-C1A and FPR2-C1A incorporate zero-free play XY mechanism to ensure accurate positioning and better long-term stability, reducing drift over both time and temperature. Independent locks for each axis of motion securely lock the mechanism, not just the actuator screws, maintaining stable optical alignment. Engaging or disengaging each lock has negligible influence on the other axes.
Specifications
- Axes of TravelX, Y, Z, θz
- Fiber TypeBare
- Travel RangeX,Y: ±1.6 mm
Z: ±3.6 mm - Optical Axis Height25.4 mm
- Angular Rangeθz: 360°
- SensitivityX,Y: 0.75 µm
Z: 1 µm
Resources & Downloads
Other
MKS EU ROHS3 - FP & FPR Series(219.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FP-2AFiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9016NFFive-Axis Fiber Positioner, Tiny, Small Collimator or Ferrule, 8-32 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-1AFiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR1-C1AFiber Optic Positioner, XYZθz, Connectorized, FPH-CA Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















