Singlemode Fiber Coupler, M-20X for Free Space Lasers

The F-1015 Precision Single-Mode Fiber Coupler uses a steering lens to achieve 0.75 micron resolution in a compact package. This coupler is very easy to use. An input iris assists in centering the laser beam. The beam passes through a steering lens, which is mounted in a precision X-Y translation assembly with 100 pitch adjustment screws. An objective lens focuses the beam on the fiber core. Translating the steering lens causes a second-order translation of the focused beam across the fiber end-face, providing 0.75 micron beam positioning resolution with negligible changes of incident angle at the fiber face. For use with free-space laser, operating in the visible wavelength range, the F-1015 has a steering lens with a multilayer dielectric AR coating and a M-20X Microscope Objective. The effective focal length is 9 mm. This coupler is constructed of anodized aluminum and are sold without fiber chucks. The FPH-J four-jaw fiber chuck with Teflon liner for fibers less than 250 microns in diameter, and the FPH-DJ Delrin-jawed chuck for fibers 250 microns to 1 mm in diameter are the bare fiber chucks of preference. The FPH-S and FPH-S-2.5 slotted fiber chucks can also be used.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-1015LDSinglemode Fiber Coupler, F-LA22 for Laser Diodes | In Stock | ||||
![]() | F-92-C1Optical Fiber Coupler, GRIN Lens, Connectorized Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-915TFiber Coupler, Multimode, Bare Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SAOptical Fiber, Singlemode, 488-633 nm, 0.10-0.14 NA | In Stock | ||||
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-SBCOptical Fiber, Singlemode, 1310/1550 nm, Bend Insensitive. | In Stock |













