Fiber Coupler, Five-Axis, Bare Singlemode Fibers

The F-915 Single-Mode Fiber Coupler offers efficient single-mode coupling of a laser beam into a bare single-mode optical fiber. It provides the sub-micron positioning resolution necessary for high single-mode coupling efficiency. Fine translation and focus, required to position the focused laser beam on the fiber end face, are provided by the three-axis positioner that holds the fiber chuck - high-resolution 100 TPI adjustment screws for smooth XY adjustment and a knurled knob with 80 TPI thread for axial Z motion. Sub-micron resolution, required to optimize coupling to single-mode fibers, is provided by the kinematic tip and tilt stage that also uses 100 TPI adjustment screws to pivot the lens/fiber-holder assembly. Unlike conventional couplers, in which positioner runouts can exceed fiber misalignment tolerances, the fine-tuning tilt adjustments only introduce a second order translation of the beam. The couplers’ optical axis height is fixed at a nominal 3 inch (75 mm), and they have a pattern of tapped and clearance holes in their base for convenient mounting on Newport tables and breadboards. Microscope objective and fiber chuck are sold separately.
Specifications
- Fiber TypeBare Singlemode
- Axes of TravelXYZθxθy
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±3.6 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH Bare Fiber Chuck Required
- Optical Axis Height75 mm
Resources & Downloads
Other
F-915 RoHS Certificate(284 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-1015Singlemode Fiber Coupler, M-20X for Free Space Lasers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-1015LDSinglemode Fiber Coupler, F-LA22 for Laser Diodes | In Stock | ||||
![]() | F-916Fiber Coupler, Six-Axis, Bare Polarization Maintaining Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916TFiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-1AFiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | In Stock |












