Fiber Coupler, Six-Axis, Bare Polarization Maintaining Fibers

The F-916 Polarization Maintaining Fiber Coupler offers efficient single-mode coupling of a laser beam into a bare PM optical fiber. Compared to F-915, this coupler adds a rotatable chuck mount for orienting polarization-preserving fibers. It provides the sub-micron positioning resolution necessary for high single-mode coupling efficiency. Fine translation and focus, required to position the focused laser beam on the fiber end face, are provided by the three-axis positioner that holds the fiber chuck - high-resolution 100 TPI adjustment screws for smooth XY adjustment and a knurled knob with 80 TPI thread for axial Z motion. Sub-micron resolution, required to optimize coupling to single-mode fibers, is provided by the kinematic tip and tilt stage that also uses 100 TPI adjustment screws to pivot the lens/fiber-holder assembly. Unlike conventional couplers, in which positioner runouts can exceed fiber misalignment tolerances, the fine-tuning tilt adjustments only introduce a second order translation of the beam. The couplers’ optical axis height is fixed at a nominal 3 inch (75 mm), and they have a pattern of tapped and clearance holes in their base for convenient mounting on Newport tables and breadboards. Microscope objective and fiber chuck are sold separately.
Specifications
- Fiber TypeBare Polarization Maintaining
- Axes of TravelXYZθxθyθz
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±3.6 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH Bare Fiber Chuck Required
- Optical Axis Height75 mm
Resources & Downloads
Other
F-916 RoHS Certificate(283.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-916TFiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner | |||||
![]() | F-1015LDSinglemode Fiber Coupler, F-LA22 for Laser Diodes | |||||
![]() | F-1015Singlemode Fiber Coupler, M-20X for Free Space Lasers | |||||
![]() | F-91-C1Fiber Coupler, Six-Axis, Connectorized Singlemode Fibers | |||||
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | |||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length |











