Fiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner

The F-916T Multimode Fiber Coupler Sub-Assembly is the top half of Newport’s F-915 Single-Mode Fiber Coupler and is useful for multimode bare fiber coupling. Compared to Model F-915T, Model F-916T adds a rotation chuck for orienting polarization preserving fibers. It has high-resolution 100 TPI adjustment screws for smooth XY adjustment. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. This sub-assembly can be used for single-mode fiber coupling when mounted on the F-91TS Tilt Stage, forming an assembly identical to our F-916 Single-Mode Fiber Couplers. Since the tilt stage is common to all three couplers in this family, it is easy to convert from one type of coupler to another by swapping the bracket/fiber positioner assembly.
Specifications
- Fiber TypeBare Polarization Maintaining
- Axes of TravelXYZθz
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±1.8 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH Bare Fiber Chuck Required
- Optical Axis Height38.1 mm
Resources & Downloads
Other
F-916T RoHS Certificate(285.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-915TFiber Coupler, Multimode, Bare Fiber Positioner | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916Fiber Coupler, Six-Axis, Bare Polarization Maintaining Fibers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1-TFiber Coupler, Multimode, Connectorized Fiber Positioner | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-926Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers |












