Fiber Coupler, Multimode, Bare Fiber Positioner

The F-915T Multimode Fiber Coupler Sub-Assembly is the top half of Newport’s F-915 Single-Mode Fiber Coupler and is useful for multimode bare fiber coupling. It has high-resolution 100 TPI adjustment screws for smooth XY adjustment. Axial Z motion is accomplished without rotation of the fiber by a knurled knob with a precision 80 TPI thread. This sub-assembly can be used for single-mode fiber coupling when mounted on the F-91TS Tilt Stage, forming an assembly identical to our F-915 Single-Mode Fiber Couplers. Since the tilt stage is common to all three couplers in this family, it is easy to convert from one type of coupler to another by swapping the bracket/fiber positioner assembly.
Specifications
- Fiber TypeBare Multimode
- Axes of TravelXYZ
- Travel Range X, Y, Z±1.6 mm, ±1.6 mm, ±1.8 mm
- Adjustment Screw Thread100 TPI
- Fiber-Optic ConnectorFPH Bare Fiber Chuck Required
- Optical Axis Height38.1 mm
Resources & Downloads
Other
F-915T RoHS Certificate(284 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-915Fiber Coupler, Five-Axis, Bare Singlemode Fibers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-2AFiber Optic Positioner, XYZθxθyθz, Bare, FPH-S,FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-2AFiber Optic Positioner, XYZθxθy, Bare, FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPR-1AFiber Optic Positioner, XYZθz, Bare, FPH-S, FPH-J, or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP-1AFiber Optic Positioner, XYZ, Bare, For FPH-S, FPH-J or FPH-DJ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length | In Stock |












