These sub-assemblies are the top halves of Newport single-mode fiber couplers and are useful for multimode fiber coupling.
- Useful as multimode input coupler or output collimator
- Bare or connectorized multi-mode optical fibers
- Easily convertible to single mode aligners See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-91-C1-TFiber Coupler, Multimode, Connectorized Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-915TFiber Coupler, Multimode, Bare Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-916TFiber Coupler, Multimode, Bare Polarization Preserving Fiber Positioner | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91TSFiber Coupler, Multimode, Tilt Stage | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Three-axis Multimode Fiber Alignment
These positioning systems are the upper alignment segments of Newport’s Single-Mode Fiber Coupler systems, useful for multimode fiber coupling. Three-axis control of the optical fiber provides easily alignment of light into fiber ends - high-resolution 100 TPI adjustment screws for smooth XY adjustment and a knurled knob with 80 TPI thread for axial Z motion. These simpler units can be used for single-mode fiber coupling by mounting to the Model F-91TS Tilt Stage, forming an assembly identical to our Single-Mode Fiber Couplers Model F-915, F-916 and F-91-C1, respectively. Since the tilt stage is compatible with all three couplers, it is easy to convert from one type of coupler to another by swapping between positioner components.
Couple Different Fiber Types
Model F-915T is for use with bare fibers mounted with FPH Series chucks appropriate for the fiber diameter. Model F-916T adds a rotatable fiber chuck mount and enables coupling laser light to the polarization-preserving fibers. Model F-91-C1-T provides similar functionality to Model F-916T for connectorized patch cables. Fiber chucks and microscope objectives are not included.
Fiber Chucks and Holders
We offer a variety of Fiber Chucks and Holders for bare or connectorized fiber. The preferred fiber chucks for use with the F-915, F-915T and F-925 are the
Accessories
Fiber Chucks and Holders
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA4Fiber Chuck, FC Connectorized Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-CA6Fiber Chuck, ST Connectorized Fiber | In Stock | ||||
![]() | FPH-CA8Fiber Chuck, LC Connectorized Fiber | 4 Weeks | ||||
![]() | FPH-CA9Fiber Chuck, SC Connectorized Fiber | In Stock |