About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Fiber, Singlemode, 1310/1550 nm, Bend Insensitive.


Optical Fiber, Singlemode, 1310/1550 nm, Bend Insensitive.
Model: F-SBC
Product Series Overview
Bend Insensitive Single Mode FibersThe F-SBC bend insensitive, single mode sensor grade fiber is for 1310/1550 nm wavelength range and features a high NA of 0.16. It is suitable for tightly wound fiber spools for a variety of sensing applications. At 1310 nm, for example, the maximum bend induced attenuation, due to 100 fiber turns on a 10 mm mandrel, is only 0.05 dB! 125 um cladding diameter with a 6.3 μm Mode Field Diameter, this fiber is commonly used in fiber optic gyroscope assemblies or in optical fiber payout systems.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
Specifications
- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal6.7 µm @1310 nm, 7.5 µm @1550 nm
- Core Diameter6.0 µm
- Cladding Diameter125 ±2 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength1310/1550 nm
- Cut-off Wavelength1200 - 1300 nm
- Buffer Coating MaterialDual Acrylate
- Core Concentricity<1.0 µm
- Maximum Attenuation0.75/0.50 dB/km @1310/1550 nm
- Numerical Aperture0.16
- Proof Test100 kpsi

- Index ProfileStep
- Fiber TypeSinglemode
- Mode Field Diameter, Nominal6.7 µm @1310 nm, 7.5 µm @1550 nm
- Core Diameter6.0 µm
- Cladding Diameter125 ±2 µm
- Coating Diameter245 ±15 µm
- Operating Wavelength1310/1550 nm
- Cut-off Wavelength1200 - 1300 nm
- Buffer Coating MaterialDual Acrylate
- Core Concentricity<1.0 µm
- Maximum Attenuation0.75/0.50 dB/km @1310/1550 nm
- Numerical Aperture0.16
- Proof Test100 kpsi

Resources & Downloads
Technical Notes
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-SBDSinglemode Fiber, 1310/1550 nm, Bend Insensitive, Reduced Cladding. | UNIVERSAL |