Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polarization Maintaining Fiber, Bow-Tie, 488-633 nm, 0.10-0.13 NA

Specifications

  • Index Profile
    Step
  • Fiber Type
    Bow-Tie Polarization Maintaining
  • Mode Field Diameter, Nominal
    3.0 - 4.1 µm @488 nm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±15 µm
  • Cable Diameter
    2.5 mm
  • Operating Wavelength
    488 - 633 nm
  • Cut-off Wavelength
    350 - 470 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    100 dB/km @488 nm
  • Numerical Aperture
    0.10 - 0.13
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-HB1500PM Optical Fiber, Bow-Tie, 1550-1650 nm, 0.14-0.18 NA.
5 Weeks
$22/meter