About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lens Mount, Gradient Index (GRIN), 561 Series







Lens Mount, Gradient Index (GRIN), 561 Series
Model: 561-GR
Product Series Overview
ULTRAlign Fiber Alignment AccessoriesThe 561-GR Gradient Index (GRIN) Lens Mount, mounts GRIN lenses up to 4.5 mm diameter to a 561 Series stage. Lenses held in a V-groove with a nylon-tipped setscrew.
Specifications
- MaterialSteel
- MaterialSteel
Resources & Downloads
Other
MKS EU ROHS3 - 561-GR(222.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 466A-734Grin Lens Holder, 466A Series | UNIVERSAL | In Stock | ||||
![]() | F-926Optical Fiber Coupler, GRIN Lens, Polarization Preserving Fibers | UNIVERSAL | In Stock | ||||
![]() | 561-GBMBlank, GRIN Lens Mount, 561 Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-LGRIN Lens Holder, 2 mm Max, FP Series Positioner | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-925Optical Fiber Coupler, GRIN Lens, Bare Fibers | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-COL-9-13Fiber Pigtailed Collimator, 1310nm, 9/125µm Singlemode Bare Fiber. | UNIVERSAL | In Stock | ||||
![]() | F-COL-9-13-FCAPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/APC. | UNIVERSAL |







