Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Pigtailed Collimator, 1310nm, 9/125µm Singlemode Bare Fiber.

Specifications

  • Type
    Fiber-optic Collimator
  • Fiber Type
    Singlemode
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1310 nm
  • Maximum Insertion Loss
    0.3 dB
  • Typical Insertion Loss
    0.2 dB
  • Return Loss
    ≥ 55 dB
  • Operating Humidity
    0.85
  • Maximum Back Reflection
    -65 dB  
  • Beam Diameter (1/e<sup>2</sup>)
    <0.5 mm
  • Polarization Dependent Loss, Maximum
    0.03 @ 1550 nm
  • Polarization Dependent Loss, Typical
    0.01 @ 1550 nm
  • Acceptance Angle
    ≤ 0.15˚
  • Beam Divergence
    ≤ 0.25˚
  • Core Diameter
    9 µm  
  • Cladding Diameter
    125 µm  
  • Spectral Width (FWHM)
    ≥ ± 30 nm
  • Working Distance
    0.5 - 1.5 cm

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Pigtailed CollimatorsF-COL-9-13-FCUPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/UPC.$125
Fiber Pigtailed CollimatorsF-COL-9-13-FCAPCFiber Pigtailed Collimator, 1310 nm, 9/125 µm Singlemode, FC/APC.$135
Adjustable Fiber Optic CollimatorsF-H10-IR-FCFiber-optic Collimator, Adjustable, 1000 - 1700 nm, FC/PC
In Stock
$1,485

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$400

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Pigtailed CollimatorsF-COL-62-13Fiber Pigtailed Collimator, 1310 nm, 62.5/125 μm Multimode.
In Stock
$85