Objective Lens Mount, 561 Series

The 561-OBJ Objective Lens Mount can mount microscope and laser diode objective lenses to a 561 Series stage. The mount uses a standard 0.800-36 RMS thread.
Specifications
- MaterialSteel
Resources & Downloads
Other
561-OBJ_RoHS2021.pdf(684.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y, M4 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-VHVacuum Waveguide Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBMBlank, Objective Lens Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GBMBlank, GRIN Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9123NFObjective Holder, Fiber Aligner. Requires 9092 Coupler Body | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-LA22Objective Lens, Laser Diode, Aspheric, 0.25 NA, 11 mm, 350-1550 nm | In Stock |




















