Connectorized Fiber Holder, FC, 561 Series

The 561-FCH Connectorized Fiber Holder mounts FC connectorized fiber to a 561 Series stage.
Specifications
- MaterialSteel
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCA6Connectorized Fiber Holder, ST, Rotation, 561 Series | |||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | 2 Weeks | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA3Connectorized Fiber Holder, SMA, Rotation, 561 Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MBB-C-3FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 3 m, FC. | |||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC | In Stock | ||||
![]() | F-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562-RAIL-3.7Dovetail Rail, ULTRAlign Series, 3.7 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















