Connectorized Fiber Holder, SMA, Rotation, 561 Series

The 561-FCA3 Connectorized Fiber Holder with Rotation mounts SMA connectorized fiber to a 561 Series stage. Fiber can be rotated 360° in holder.
Specifications
- MaterialSteel
Resources & Downloads
2D Product Drawings
561-FCA3 Drawing(83.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCA6Connectorized Fiber Holder, ST, Rotation, 561 Series | |||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | In Stock | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












