Manual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel

Newport’s DS-4F High-Precision Adjuster is based on a novel principle that provides exceptional resolution with 8 mm travel adequate for most uses. High-resolution and value make this adjuster a suitable alternative for a differential micrometer in cases where the direct linear readout of a micrometer is not required. The DS-4F Adjuster employs a unique cone and cam mechanism that provides a precision mechanical advantage effect to multiply the resolution of its high-precision fine-adjustment threads. This approach provides especially smooth motion with excellent resolution and repeatability. This High-Precision Adjuster is well suited for fiber alignment applications with the 466A flexure stages or 561- and 562-XYZ ULTRAlign Stages.
20 nm Sensitivity
The DS-4F high precision adjuster is based on a mechanical lever system that provides exceptional 20 nm adjustment sensitivity. Its high-resolution and value make this adjuster a suitable alternative for a differential micrometer in cases where a direct position readout is not required. To activate the fine adjustment, the coarse adjustment needs to be locked in place with the thumbscrew.
Resources & Downloads
2D Product Drawings
DS-4F DWG-S(91 kB, PDF)
Other
DS-4F RoHS 3 Certificate(649.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561-TILTTilt Platform, Two Axis, Right-Handed, M-561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-XYZ-LHFiber Alignment Stage, ULTRAlign, Left-Handed, 6 mm XZ 13 mm Y, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-561-TILT-LHTilt Platform, Two Axis, Left-Handed, M-561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GONGoniometer, 561 Series | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BD17.04Differential Micrometer Head, 4.3 mm Coarse, 0.3 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-4Differential Micrometer Head, 4.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.04NMicrometer Head, Standard Resolution, 4 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BHC30.10Adjustment Screw, Hex, M20 x 1.00, 10mm Travel, BHC Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















