Objective Lens, Laser Diode, Aspheric, 0.25 NA, 11 mm, 350-1550 nm

The F-LA22 Laser Diode Aspheric Objective Lens has been specially designed for collimating and focusing laser diodes as well as fiber coupling. This version has a 0.25 Numerical Aperture (NA) and a 11.0 mm focal length with 5.5 mm clear aperture lenses. These lenses have all been corrected for the standard laser diode cover glass. Our aspheric lenses are diffraction-limited molded glass lenses with typical wavefront quality better than λ/25 rms. Each is antireflection coated with MgF2 centered at 780 nm for maximum transmission. These lenses offer an economical solution without sacrificing performance. These objectives are packaged in a microscope objective housing with standard RMS thread. They are compatible with our F-Series fiber coupling devices and ULTRAlign™ fiber positioners
Specifications
- Objective TypeLaser Diode Aspheric
- Numerical Aperture0.25
- Wavelength Range350-1550 nm
- Effective Focal Length (EFL)11.0 mm
- Working Distance7.5 mm
- Wavefront Error<0.040λ RMS @ 632.8 nm
- Thread Type0.800-36 RMS
- Clear Aperture5.5 mm
Resources & Downloads
Other
F-LA22 RoHS Certificate(264.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | |||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | |||||
![]() | LAB-16Canned Air Duster, Ultra Jet | |||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | 2 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | |||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |||||
![]() | VB-0.5Cylindrical Device Mount, V-Block, 0.5 in. Length | |||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses |















