Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Objective Lens, Laser Diode, Aspheric, 0.50 NA, 2.0 mm, 460-1550 nm

Specifications

  • Objective Type
    Laser Diode Aspheric
  • Numerical Aperture
    0.5  
  • Wavelength Range
    460-1550 nm
  • Effective Focal Length (EFL)
    2.0 mm  
  • Working Distance
    0.7 mm  
  • Wavefront Error
    <0.087λ RMS @ 632.8 nm
  • Thread Type
    0.800-36 RMS
  • Clear Aperture
    2.0 mm  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52