Precision Tweezers, 115 mm, Stainless Steel

The Lab-18 Precision Stainless Steel Tweezers is great for picking up small optics. High quality, precision stainless steel construction. These are 115 mm (4 1/2 inches) in length.
Specifications
- TypeTweezer
- MaterialStainless Steel
Resources & Downloads
Other
LAB-18_ROHS2-2021.pdf(279.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BPF10-232UV Bandpass Filter, 25.4 mm, 232±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-239UV Bandpass Filter, 25.4 mm, 239±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-265UV Bandpass Filter, 25.4 mm, 265±2 nm Center, 12±2 nm FWHM | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-206UV Bandpass Filter, 25.4 mm, 206±2 nm Center, 12±2 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-228UV Bandpass Filter, 25.4 mm, 228±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UVU-2AUV Beam Viewer, 66 mm Diameter, 48.3 mm Clear Aperture, 193-355 nm | In Stock | ||||
![]() | 10Q20NC.UVUV Broadband Beam Sampler, UVFS, 25.4 mm, λ/10, 255-440 nm | In Stock | ||||
![]() | 10BPF10-295UV Bandpass Filter, 25.4 mm, 295±2 nm Center, 12±2 nm FWHM | In Stock | ||||
![]() | 20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-20Optic Tweezers, 112 mm, Teflon® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-15Bulb Blower, Optics, Non-Return Valve | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-17Straight Tip Hemostat, Stainless Steel, 5 in., Optic Tissue | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-28Optics Cleaning Tissue, 4 x 6 in., 1000 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












