Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm

Specifications

  • Wavelength Range
    255-440 nm
  • Diameter
    50.8 mm
  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    NC.UV (Ravg < 1% @ 255-440 nm)
  • Angle of Incidence
    45°
  • Damage Threshold
    1.0 J/cm2 with 10 nsec pulses, 10 Hz @ 266 nm, typical
  • Surface Flatness
    ≤λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    15-5 scratch-dig
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    9.4 mm
  • Thickness Tolerance
    ±0.38 mm
  • Wedge
    30 ±15 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-675C, adhesion, abrasion and solubility
  • Cleaning
  • Substrate Number
    10Q20

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Broadband Beam Samplers10Q20NC.UVUV Broadband Beam Sampler, UVFS, 25.4 mm, λ/10, 255-440 nm
In Stock
$207

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Picomotor Piezo Mirror Mounts8853Picomotor Piezo Gimbal Mount, 2.0 in. Diameter, 3-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,049
Industrial Top Adjust MountsHVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
SDS Low-Profile, Single-Row Ball Bearing StagesSDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$697
High Energy Nd:YAG Laser Harmonic Beamsplitters10QM20HB.41Nd:YAG Harmonic Beamsplitter, 25.4 mm, 266 nm Refl., 1064 nm Trans.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$344