Mirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys

The HVM-S1w Vertical-Drive Industrial Mirror Mount is unlike any optical mount in its class. Its body is made entirely from stainless steel, allowing it to be exceptionally stable. The HVM-S1w is designed to hold 1” optics with Low Wavefront Distortion mounting. Adjustments are made via two top-accessible 100-TPI adjusters which are lockable. Two alignment pin holes are provided for keying the mounting position.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- θx = 2.47 arc sec; θy = 2.97 arc sec
- Angular Range±3 °
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness6-6.5 mm
- Optic MountingLow Wavefront Distortion
- Weight138 g
Resources & Downloads
Other
HVM-S1W RoHS Certificate(280.7 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5151VIS Dielectric Mirror, 0.5 in. Diameter, 450-700 nm | In Stock | ||||
![]() | 5150UV Dielectric Mirror, 0.5 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1tMirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20Q20NC.UVUV Broadband Beam Sampler, UVFS, 50.8 mm, λ/10, 255-440 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















