Mirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys

The HVM-05i Vertical-Drive Industrial Mirror Mount is unlike any optical mount in its class. Its body is made entirely from stainless steel, allowing it to be exceptionally stable and compact. It is only 0.31 in.(8 mm) thick. The HVM-05i is adjusted with two top-accessible 80-TPI screws having 1/16-in (1.5 mm) hex keys. Each adjuster is labeled with the axis it moves; either P for pitch (elevation) or Y for yaw (azimuth). Designed for OEM applications, the HVM-05i can be mounted with any or all of three clearance holes located in the rear of the mount and has an additional 1/16-in. alignment pin hole on the base for keying the mounting position.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 5.8 arc sec
- Angular Range±2.5°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height15.9 mm
- Optic MountingSet Screw
- Weight37 g
Resources & Downloads
Other
HVM-05I_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | |||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock | ||||
![]() | 9810-5-KMirror Mount, Stability, Top Adjust, 0.5 in., Thick, 2 Allen-Keys | 2 Weeks | ||||
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | |||||
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | |||||
![]() | HVM-1tMirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys | In Stock | ||||
![]() | HVM-S1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | In Stock | ||||
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | In Stock | ||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | In Stock | ||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock | ||||
![]() | M-ND40T-BElastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock Compatible | In Stock | ||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | In Stock | ||||
![]() | M-DS25-XManual Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 15mm, Metric | In Stock | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | In Stock |

















