Mirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys

The HVM-05r Vertical-Drive Industrial Mirror Mount is unlike any optical mount in its class. Its body is made entirely from stainless steel, allowing it to be exceptionally stable and compact. It is only 0.31 in. (8 mm) thick. HVM-05r is designed to hold 0.5 in. optics and is loaded from the rear. It is adjusted with two top-accessible 80-TPI screws having 1/16-in (1.5 mm) hex keys. Each adjuster is labeled with the axis it moves; either P for pitch (elevation) or Y for yaw (azimuth). Designed for OEM applications, the HVM-05r can be mounted with any or all of three clearance holes located in the rear of the mount and has an additional 1/16-in. alignment pin hole on the base for keying the mounting position.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 5.8 arc sec
- Angular Range±2.5°
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height15.9 mm
- Optic MountingSet Screw
- Weight37 g
Resources & Downloads
Other
HVM-05R_RoHS2021.pdf(682.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1tMirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-XYXY Linear Stage, Compact, Dovetail, 0.25 in., 0.98 x 0.98 x 1.02 inch | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.2Silver Mirror, Economy, Borofloat, 12.7 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









