Mirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    θx = 2.47 arc sec; θy = 2.97 arc sec
  • Angular Range
    ±3 °
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Weight
    138 g