VIS Dielectric Mirror, 0.5 in. Diameter, 450-700 nm

  • Wavelength Region
    VIS
  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm  
  • Mirror Size
    Ø12.7 mm
  • Thickness
    5.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    R>99%, 450-700 nm
  • Damage Threshold
    500 kW/cm2 (cw), 1 J/cm2 (10-ns pulse)