Optical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys

The HVM-2u is a vertical drive optic mount made to mount 2-in. optics for use in industrial applications. The HVM’s unique ball-and-wedge drive mechanism enhances the overall performance by reducing stiction and backlash to negligible levels while maintaining a compact and robust package. It features a front-loading design to ensure easy installation of the mirror and has other standard features like a 1.5-in. optical axis height, 80-TPI hex key locking actuators, and an exceptionally thin 21-mm profile. The HVM-2u is designed with universal mounting options including a center clearance hole for #8 or M4 screws, two #8 threaded mounting holes and two M4 threaded mounting holes.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.0 arc sec
- Angular Range±3.5 °
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 & M4
- Optical Axis Height38.1 mm
- Optic MountingSet Screw
Resources & Downloads
Other
HVM-2U_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | HVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1tMirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC034AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2tMirror Mount, Industrial, Vertical Drive, Thin Optic, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










