Mirror Mount, Industrial, Vertical Drive, Thin Optic, 2 in., 2 Locking Allen-Keys

The HVM-2t is a vertical drive optic mount specifically made for thin 2-in. optics. The mount uses a threaded retaining ring to secure optics having a thickness of 6.7 mm or less. Also included with the mount is a 0.5-mm thick Delrin washer to protect the optic from damage during tightening of the retaining ring. The HVM-2t also features a rear-loading design to ensure the front face of the optic is always in the same location regardless of its thickness. The mount has standard features like a 1.5-in. optical axis height, 80-TPI hex key locking actuators, and an exceptionally thin 21-mm profile. The HVM-2t is designed with several mounting options including a center clearance hole for #8 or M4 screws, two #8 threaded mounting holes and two M4 threaded mounting holes.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.0 arc sec
- Angular Range±3.5 °
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialAluminum
- Allen-Key, locking
- Retaining Ring Thread2.035-40
- Thread Type8-32 & M4
- Optical Axis Height38.1 mm
- Optic Thickness6.7 mm
- Optic MountingRetaining Ring
- Special FeaturesThreaded Aperture
Resources & Downloads
Other
HVM-2T_RoHS2021.pdf(683.5 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P200-At28Mirror Mount, Thin Optic, 2.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN200-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in, 2 Locking Knobs, Left-Handed | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-SP05-PKLens Washer, 2.0 in. Diameter, 0.5 mm Thick, Delrin, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1tMirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













