Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Thin Optic, 2.0 in., 80 TPI, 2 Locking Allen-Keys

Specifications

  • Type
    Standard
  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    3.0 arc sec
  • Angular Range
    ±3 °
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front or Rear
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Retaining Ring
    (2 included)
  • Retaining Ring Thread
    2.035-40
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    38.1 mm
  • Optic Thickness
    9.2 mm
  • Optic Mounting
    Retaining Ring
  • Special Features
    Threaded Aperture
  • Weight
    154 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Spanner WrenchLT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
Adaptors and Retaining RingsLT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.90

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Performa-i Hex-Driven Mirror MountsP50-At21Mirror Mount, Thin Optic, 0.5 in., 100 TPI, 2 Locking Allen-Keys
In Stock
$113
Performa-i Hex-Driven Mirror MountsP100-At28Mirror Mount, Thin Optic, 1.0 in., 80 TPI, 2 Locking Allen-Keys
In Stock
$103
Industrial Top Adjust MountsHVM-2tMirror Mount, Industrial, Vertical Drive, Thin Optic, 2 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$274
M Series Standard Mirror MountsM2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100