Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators

The M2 Mirror Mount is ideal for general purpose applications that require a compact, robust, kinematic design at an economical price. The M2 holds 2 inch (50.8 mm) diameter optics. UPA-series adaptors allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 2.4 arc sec
- Angular Range±3°
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height38.1 mm
- Optic MountingSet Screw
- Weight166 g
Resources & Downloads
Other
M2 RoHS Certificate(278.4 kB, PDF) M2_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN200-F2KMirror Mount, Suprema®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605A-2-1Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in. | In Stock | ||||
![]() | UPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












