Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Suprema®, Clear Edge, 2.0 in., 2 Locking Knobs

Specifications

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±7°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Knob, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    38.1 mm
  • Optic Mounting
    Set Screw
  • Weight
    286 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN200-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in, 2 Locking Knobs, Left-Handed
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
New Focus Mirror Mounts9855Mirror Mount, Classic, Center, 2.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$277

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN200-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in, 2 Locking Knobs, Left-Handed
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186
Suprema® Clear Edge Low-Drift Mirror MountsSN100C-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., (2) 127-TPI Locking Knobs, Left-Handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$186
1.0 in. Post Spacers & Thread AdaptersPS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.30
1.0 in. Post Spacers & Thread AdaptersPS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60
Specialty Mirror Mount AdaptersUPA2-OAPMounting Adapter, Off-Axis Parabolic Mirror, for 2 in. Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$56
Laser Beam Dumps and TrapsPL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$196