Mirror Mount, Classic, Center, 2.0 in., 3 Knobs

The 9855 Classic Center Mirror Mount is designed for 2 inch (50.8 mm) optics and built from durable anodized aluminum. It features three 1/4-80 TPI precision adjustment screws with sapphire seats and a rigid 5/8 inch thick frame for excellent stability. This kinematic mount enables fine z, θx, and θy adjustments with an angular range of ±4°, making it ideal for precise, repeatable optical alignment.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-PKMirror Mount, Classic, Center, 1.0 in., 3 Knobs, 10 Pack | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




