Mirror Mount, Classic, Center, 1.0 in., 3 Knobs, 10 Pack

The 9807-PK Classic Center Mirror Mount only looks like a conventional 1.0 inch (25.4 mm) diameter mount. The combination of our proprietary precision knob actuated 1/4-80 screws and bushings, sapphire seats, and 5/8 in. thick frames gives you superior stability and precise repeatable adjustment.
Specifications
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Special Features10-Pack
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9807-LMirror Mount, Classic, Center, 1.0 in., 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-CMirror Mount, Classic, Center, 1.0 in., 3 Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-KMirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9855Mirror Mount, Classic, Center, 2.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












