About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys


Mirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys
Model: 9807-K
Product Series Overview
New Focus Hex-Driven Mirror MountsThe 9807-K Classic Center Mirror Mount only looks like a conventional 1.0 inch (25.4 mm) diameter mount. The combination of our proprietary precision Allen-key actuated 1/4-80 screws and bushings, sapphire seats, and 5/8 in. thick frames gives you superior stability and precise repeatable adjustment.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9807-LMirror Mount, Classic, Center, 1.0 in., 3 Locking Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-CMirror Mount, Classic, Center, 1.0 in., 3 Micrometers | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








