New Focus mirror mounts are ideal for laboratory use as well as for building into your products. They feature Allen-key adjustment screws, extra-stiff springs for better long-term stability, and actuator locks.
- Allen-key driven mount adjustments
- Compact size compared to standard mirror mounts
- Locking or non-locking adjusters See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9882-KMirror Mount, Pint-Sized, Center, 0.5 in., 3 Allen-Keys | In Stock | ||||
![]() | 9805-KMirror Mount, Commercial, Center, 1.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-KMirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-LMirror Mount, Classic, Center, 1.0 in., 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9855-KMirror Mount, Classic, Center, 2.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MechanismKinematic
- Actuator DriveHex Key
- Adjustment Screw Thread80 TPI
- Angular Range±4°
- Optic LoadingFront
- MaterialAnodized Aluminum
- Thread Type8-32 (M4) CLR
Features
Thread-matched Adjusters
Since grease can migrate, causing long-term creep, our New Focus mounts are exclusively fitted with thread-matched adjustment screws which take almost no grease. The result is actuators that have very smooth, wobble-free movement, high precision, and mounts with exceptional long-term and thermal stability.
Commercial Mounts for OEM Use
To address the needs of our OEM customers, we offer a commercial version of our most popular mount, 9805-K. Ideal for laboratory use, as well as for building into your products, this mount features sapphire pads for excellent adjustability and durability, extra-stiff springs and actuator locks for long-term stability, and two mounting holes per side, minimizing rotation when you secure the mount. The optic can be secured either by a nylon-tip setscrew or by a retainer plate for reduced wavefront distortion.
Accessories
Compatible Hex Knobs
1.5 mm hex for 0.5 in. mount and 3.175 mm hex for 1 and 2 in. mount
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3 | In Stock | ||||
![]() | HX1.5M-PKHex Adjustment Knob, 1.5 mm, 4 Pack | In Stock | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HX.125-PKHex Adjustment Knob, 1/8", 4 Pack | In Stock |