Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Allen-Keys

The 9882-K Pint Sized Center Mirror Mount holds 0.5 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 0.5 in. beam height, 8-32 (M4) mounting holes, and Allen-key adjustment this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 8.8 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5101VIS Dielectric Mirror, 1.0 in. Diameter, 450-700 nm | |||||
![]() | 5120UV Dielectric Mirror, 2.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5102NIR Dielectric Mirror, 1.0 in. Diameter, 700-900 nm |



