New Focus Stability Series low wavefront distortion mirror mounts build upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best Hex-key actuated adjustment screws and sapphire seats.
- Designed to minimize wavefront distortion
- Axial three-point optic mounting
- Keying pin holes
- Low friction sapphire pads on kinematic surfaces See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9811-3-KMirror Mount, Stability, Center, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9811-5-KMirror Mount, Stability, Center, 0.5 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9816-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | |||||
![]() | 9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9816-6Mirror Mount, Stability, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9816-8-KThick Optic Mount, Stability, Center. 1.0 in., 3 Allen-Keys | In Stock |
Features
Stability™ Center Mounts
The Stability center mounts use thread-matched adjustment screws and sapphire seats which provide very smooth movement and exceptional long-term stability. These mounts are designed with a unique optic-retention system that optimizes stability while minimizing wavefront distortion. Mirror installation and removal are simple, fast, and require no adhesives.
Dual Mounting Holes and Alignment Pin Holes
The 9811 and 9817 models feature two mounting holes per side for enhanced long-time stability. They also have alignment pin holes (shown in red) on the bottom to enable keying of the position and orientation for repeatable system integration and to prevent clocking effects. (Note: Dowel pins not included with the mount.) This is especially helpful in OEM applications.
Accessories
Cleanroom and Vacuum Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-K-VMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-8-Ni-K-VThick Optic Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum |
Adjustment Knobs
9361 for 1 in. mount and 9365 for 0.5 in. mount
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3 | In Stock |
Other New Focus Low Wavefront Distortion Mirror Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9888-KMirror Mount, Pint-Sized, Commercial, Corner, 1.0 in., 2 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9805-KMirror Mount, Commercial, Center, 1.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9852Mirror Mount, Classic, Corner, 2.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9852-LMirror Mount, Classic, Corner, 2.0 in., 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |