About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Knob Set, 3.175 mm Hex Key, Set of 3


Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
Model: 9361
Product Series Overview
Hex-Key Adjustment Screw KnobsThe 9361 is a set of three removable knobs with 1/8-in. hex key and can be used to adjust any of the -K versions of the Thread-Matched Adjustment Screws, which include models 930X ball-tipped braked screws, models 931X and 937X ball-tipped unbraked screws.
Specifications
- Hex Key Size3.175 mm
- UseThread-Matched Adjustment Screws
- Hex Key Size3.175 mm
- UseThread-Matched Adjustment Screws
Resources & Downloads
3D Product Models
Other
902361_RoHS2021.pdf(0, PDF) REACH Supplier Statement - Hex Key Adjustment Screw Knobs(500.6 kB, PDF)
2D Product Drawings
9361drc-Drawing(81.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9311-KAdjustment Screw, Hex, Unbraked, 6.9 mm Travel, Ball Tip, 1/4-80 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-ZVertical Linear Stage, Dovetail, 0.55 in. Travel, 2.56 x 2.56 in. Platform | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XYZXYZ Linear Stage, Dovetail, 1.0 in XY, .55 in Z, 2.56 x2.56 in. | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-ZVertical Linear Stage, Dovetail, 14 mm Travel, 65 x 65 mm Platform, M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9302Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-80 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








