Vertical Linear Stage, Dovetail, 14 mm Travel, 65 x 65 mm Platform, M6

The M-DS65-Z Compact Metric Dovetail Linear Stage is preferred for 14 mm Z travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. This DS series dovetail stage incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 65 x 65 x 56 mm size and critical features of this stage makes it ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Easily Combined for Multi-axis Motion
The DS Series Vertical Stages are compatible with DS Series Linear Stages, RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, DS40-Z with DS40-XY, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Specifications
- Travel Range14 mm
- Load Capacity86 N
- Thread TypeM6
- Minimum Height56 mm
- Maximum Height70 mm
- Platform Size65 x 65 mm
- MaterialAluminum
- BearingsDovetail Slide
- Recommended Actuators80 TPI Hex Screw Included
Resources & Downloads
Other
DS-Z_RoHS2021.pdf(649.5 kB, PDF) REACH Supplier Statement - DS-Z.pdf(495.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-DS65-XManual Linear Stage, Dovetail, 25 mm Travel, 65 x 65 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XYXY Linear Stage, Compact, Dovetail, 25 mm, 65 x 65 x 48 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-DS65-XManual Linear Stage, Dovetail, 25 mm Travel, 65 x 65 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS65-XYXY Linear Stage, Compact, Dovetail, 25 mm, 65 x 65 x 48 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-426Manual Linear Stage, Crossed-Roller Bearings, 25.4 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













