Vertical Linear Stage, Dovetail, 0.55 in. Travel, 2.56 x 2.56 in. Platform

The DS65-Z Compact Dovetail Linear Stage is preferred for 0.55 in. Z travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. This DS series dovetail stage incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 2.56 x 2.56 x 2.21 inch size and critical features of this stage makes it ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Easily Combined for Multi-axis Motion
The DS Series Vertical Stages are compatible with DS Series Linear Stages, RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, DS40-Z with DS40-XY, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Specifications
- Travel Range14 mm
- Load Capacity86 N
- Thread Type1/4-20
- Minimum Height56 mm
- Maximum Height70 mm
- Platform Size65 x 65 mm
- MaterialAluminum
- BearingsDovetail Slide
- Drive LocationCenter Drive
- Recommended Actuators80 TPI Hex Screw Included
Resources & Downloads
Other
DS-Z_RoHS2021.pdf(649.5 kB, PDF) REACH Supplier Statement - DS-Z.pdf(495.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XManual Linear Stage, Compact, Dovetail, 1.0 in., 2.56x2.56 x 1.11 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS65-XManual Linear Stage, Compact, Dovetail, 1.0 in., 2.56x2.56 x 1.11 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS65-XYXY Linear Stage, Dovetail, 1.0 in. Travel, 2.56 x2.56 in. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON65-UGoniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











