Mirror Mount, Classic, Corner, 2.0 in., 3 Knobs

The 9852 Classic Corner Mirror Mount centers a 2.0 inch (50.8 mm) diameter optic at the fourth corner of the square formed with the three adjustment screws, allowing you to get tilt, tilt without translation, and pure translation all in a single mount. For pure translation, simply turn all knobs the same amount. A 1° rotation in one knob results in only 0.0012° tilt in the face plate. For tilt without translation, use two knobs, or for applications when translation is less important, adjust the tilt with just one knob. The proprietary, precision, knob actuated 1/4-80 screws give you increased durability, better repeatability, and even more precise adjustment than comparably priced mounts. Because the optic sits close to the edge of this mount, it is ideal for applications where clearance is an issue. The 9852 is designed to hold mirrors, lenses or beam splitters having a 2-in. or 50 mm diameter and, due to its threaded retaining ring and spacers, can hold mirrors as thick as 0.50 in.(12.7 mm) and as thin as 0.02 in.(0.5 mm).
Specifications
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 3.6 arc sec
- Angular Range±4°
- Optic LoadingRear
- MaterialAnodized Aluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height50.8 mm
- Optic Thickness12.7 mm
- Special FeaturesLow-Stress Mounting
Resources & Downloads
Other
MKS EU RoHS3 Cert for NF Mounts - Exemption 6A(57.8 kB, PDF)
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | |||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | |||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-AC2KMirror Mount, ULTIMA®, Center, 3.0 in., 2 Locking Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | |||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















