Mirror Mount, Classic, Corner, 2.0 in., 3 Locking Allen-Keys

The 9852-L Locking Classic Corner Mirror Mount centers a 2.0 inch (50.8 mm) diameter optic at the fourth corner of the square formed with the three adjustment screws, allowing you to get tilt, tilt without translation, and pure translation all in a single mount. For pure translation, simply turn all knobs the same amount. A 1° rotation in one knob results in only 0.0012° tilt in the face plate. For tilt without translation, use two knobs, or for applications when translation is less important, adjust the tilt with just one knob. The proprietary, precision, knob actuated 1/4-80 screws give you increased durability, better repeatability, and even more precise adjustment than comparably priced mounts. Because the optic sits close to the edge of this mount, it is ideal for applications where clearance is an issue. The 9852-L is designed to hold mirrors, lenses or beam splitters having a 2-in. or 50 mm diameter and, due to its threaded retaining ring and spacers, can hold mirrors as thick as 0.50 in.(12.7 mm) and as thin as 0.02 in.(0.5 mm).
Specifications
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators3
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 3.6 arc sec
- Angular Range±4°
- Optic LoadingRear
- MaterialAnodized Aluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height50.8 mm
- Optic Thickness12.7 mm
- Special FeaturesLow-Stress Mounting
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9852Mirror Mount, Classic, Corner, 2.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









