Mirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Allen-Key, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm  
  • Optic Thickness
    6.35 mm
  • Optic Mounting
    Low Wavefront Distortion
  • Vacuum Compatibility
    High Vacuum (10-6 Torr)