Mirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys

The 9817-6-K Stability Series Center Mirror Mount builds upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best Hex-hey actuated adjustment screws and sapphire seats. This Black Anodized 1.0 inch (25.4 mm) diameter mount has a unique retention system for 6.35 mm thick mirrors that provides further performance enhancements. Designed originally for precision UV beamsteering applications in the demanding UV semiconductor capital-equipment industry, the retention system optimizes stability while minimizing wavefront distortion, ensuring that the mirrors are truly flat and rock solid. Mirror installation and removal is simple and fast, requiring no adhesives. This center mount featuring an OEM frame with two 8-32 (M4) clearance mounting holes per side minimize rotation when you secure the mount.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 4.4 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness6.35 mm
- Optic MountingLow Wavefront Distortion
- Special FeaturesLow-Stress Mounting
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Cleanroom and Vacuum Versions
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-K-VMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-8-Ni-K-VThick Optic Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-02H-V6Hex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












